IESNA:LM-63-2002 
[TEST]P1059785
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-67 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDR-H775D930-X4F0-XX-UDD-WVL-S
[LUMINAIRE]DEFINE 3 SILVER REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1163
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 23.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
643.6 636.8 622.5 605.1 586.2 563.6 540.2 515.3 488.2 460.2
432.3 402.9 373.5 343.3 311.6 281.4 250.5 220.3 190.1 166.7
151.7 138.1 125.2 112.4 100.3 89.8 79.2 69.4 60.4 51.3
43 34.7 27.2 20.4 12.8 6.8 0
643.6 645.8 633 616.4 597.6 576.4 553 528.1 501.7 474.6
445.9 417.2 387.8 357.6 326.7 295.8 265.6 235.4 204.5 177.3
155.4 141.1 128.3 116.2 104.9 95.1 86 77 67.9 59.6
49.8 40.7 31.7 23.4 15.8 9.1 0
643.6 639.8 630.8 617.2 601.3 583.2 563.6 541.7 517.6 491.2
464 436.1 408.2 379.5 350.8 322.9 295.8 270.9 246 222.6
199.2 173.5 151.7 135.1 121.5 107.9 94.3 81.5 69.4 58.1
48.3 38.5 29.4 21.1 14.3 7.5 0
643.6 639.8 635.3 627.7 616.4 602.1 586.2 567.4 543.2 519.1
494.9 470 444.4 420.3 395.4 372 348.6 323.7 298.8 272.4
246.7 221.1 194.7 167.5 143.4 121.5 100.3 83 69.4 57.3
46 37 27.9 19.6 12.1 6.8 0
643.6 640.6 640.6 635.3 627 617.2 604.3 587 567.4 546.2
524.4 503.2 479.9 458.7 436.8 415.7 392.3 366.7 339.5 313.1
284.4 255 224.8 194.7 162.2 134.3 107.9 83.7 69.4 56.6
45.3 34.7 25.7 17.4 9.8 3.8 0
